Dec 03, 2025
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
Dec 03, 2025
2EDF7175F
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationHalf Bridge, High-side and low-side, High-side
-
Input Vcc3 V to 3.3 V
-
Input-side supply20 V
-
Isolation TypeGalvanic isolation - Functional
-
Output Current (Sink)2 A
-
Output Current (Source)1 A
-
PackageNB-DSO-16
-
QualificationIndustrial
-
Turn Off Propagation Delay35 ns
-
Turn On Propagation Delay37 ns
-
VBS UVLO (On)4.2 V
-
VBS UVLO (Off)3.9 V
-
VCC UVLO (On)2.85 V
-
Voltage Class650 V
|
OPN
|
2EDF7175FXUMA2 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Fast power switching with accurate timing
- Optimized for area and low cost system BOM
- Robust design against switching noise
- Output-to-output channel isolation
- Input-to-output channel isolation
Benefits
- Power efficiency and high resolution PWM control
- Cooler package at smaller form factor
- Protection and safe operation
- Flexible assignment of any driver channel
- Floating gate drive & regulatory safety
System values
- Enabling higher power stage efficiency and higher power density designs
- Improving long term competitive cost position, integration and mass manufacturability
- Improved end-product lifetime by improved safe operation of power switches
- Lower EMI by ground isolation, driver proximity to MOSFETs or use of Kelvin source MOSFETs
- Meeting requirements to build isolated AC-DC, DC-DC half bridges topologies
Diagrams